Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
Max Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514458079 | Description N/A MOL16-HUB-3MM-NKW | Bore Size N/A 3.00 mm | Coupling Size N/A MOL16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.276 in7.00 mm | Overall Coupling Length N/A 0.709 in18.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 2400.00 rpm |
Add To Cart
Request Quote |
| 68514458080 | Description N/A MOL16-HUB-4MM-NKW | Bore Size N/A 4.00 mm | Coupling Size N/A MOL16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.276 in7.00 mm | Overall Coupling Length N/A 0.709 in18.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 2400.00 rpm |
Add To Cart
Request Quote |
| 68514458081 | Description N/A MOL16-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.276 in7.00 mm | Overall Coupling Length N/A 0.709 in18.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 2400.00 rpm |
Add To Cart
Request Quote |
| 68514458082 | Description N/A MOL16-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.276 in7.00 mm | Overall Coupling Length N/A 0.709 in18.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 2400.00 rpm |
Add To Cart
Request Quote |
| 68514458604 | Description N/A MOL20-HUB-3MM-NKW | Bore Size N/A 3.00 mm | Coupling Size N/A MOL20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.354 in9.00 mm | Overall Coupling Length N/A 0.906 in23.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 1900.00 rpm |
Add To Cart
Request Quote |
| 68514458091 | Description N/A MOL20-HUB-4MM-NKW | Bore Size N/A 4.00 mm | Coupling Size N/A MOL20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.354 in9.00 mm | Overall Coupling Length N/A 0.906 in23.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 1900.00 rpm |
Add To Cart
Request Quote |
| 68514458092 | Description N/A MOL20-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.354 in9.00 mm | Overall Coupling Length N/A 0.906 in23.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 1900.00 rpm |
Add To Cart
Request Quote |
| 68514458093 | Description N/A MOL20-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.354 in9.00 mm | Overall Coupling Length N/A 0.906 in23.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 1900.00 rpm |
Add To Cart
Request Quote |
| 68514458094 | Description N/A MOL20-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.354 in9.00 mm | Overall Coupling Length N/A 0.906 in23.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 1900.00 rpm |
Add To Cart
Request Quote |
| 68514458103 | Description N/A MOL25-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.433 in11.00 mm | Overall Coupling Length N/A 1.102 in28.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 1500.00 rpm |
Add To Cart
Request Quote |
| 68514458104 | Description N/A MOL25-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.433 in11.00 mm | Overall Coupling Length N/A 1.102 in28.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 1500.00 rpm |
Add To Cart
Request Quote |
| 68514458105 | Description N/A MOL25-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.433 in11.00 mm | Overall Coupling Length N/A 1.102 in28.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 1500.00 rpm |
Add To Cart
Request Quote |
| 68514458106 | Description N/A MOL25-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MOL25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.433 in11.00 mm | Overall Coupling Length N/A 1.102 in28.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 1500.00 rpm |
Add To Cart
Request Quote |
| 68514458114 | Description N/A MOL32-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.512 in13.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 1200.00 rpm |
Add To Cart
Request Quote |
| 68514458115 | Description N/A MOL32-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MOL32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.512 in13.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 1200.00 rpm |
Add To Cart
Request Quote |
| 68514458116 | Description N/A MOL32-HUB-11MM-NKW | Bore Size N/A 11.00 mm | Coupling Size N/A MOL32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.512 in13.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 1200.00 rpm |
Add To Cart
Request Quote |
| 68514458117 | Description N/A MOL32-HUB-12MM-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A MOL32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.512 in13.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 1200.00 rpm |
Add To Cart
Request Quote |
| 68514458118 | Description N/A MOL32-HUB-14MM-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A MOL32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.512 in13.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 1200.00 rpm |
Add To Cart
Request Quote |