MOL Series - Oldham Clamp Style Coupling Hubs - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Oldham Style Couplings (MOL Series)
>
MOL Series - Oldham Clamp Style Coupling Hubs - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
MOL Series - Oldham Clamp Style Coupling Hubs - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.
The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
The MOL Coupling consists of two hubs and one center member.
larger image
larger image
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 13 of 13
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Coupling Size
Keyway Size
Length thru Bore
Overall Coupling Length
Nominal Torque
Max Speed
68514458603
MOL16C-HUB-1/8-NKW
1/8
in
MOL16C
No Keyway
0.492
in
12.50
mm
1.142
in
29.00
mm
6.20
in·lb
9500.00
rpm
68514458083
MOL16C-HUB-3/16-NKW
3/16
in
MOL16C
No Keyway
0.492
in
12.50
mm
1.142
in
29.00
mm
6.20
in·lb
9500.00
rpm
68514458095
MOL20C-HUB-1/4-NKW
1/4
in
MOL20C
No Keyway
0.551
in
14.00
mm
1.299
in
33.00
mm
10.60
in·lb
7600.00
rpm
68514458609
MOL20C-HUB-1/8-NKW
1/8
in
MOL20C
No Keyway
0.551
in
14.00
mm
1.299
in
33.00
mm
10.60
in·lb
7600.00
rpm
68514458610
MOL20C-HUB-3/16-NKW
3/16
in
MOL20C
No Keyway
0.551
in
14.00
mm
1.299
in
33.00
mm
10.60
in·lb
7600.00
rpm
68514458096
MOL20C-HUB-5/16-NKW
5/16
in
MOL20C
No Keyway
0.551
in
14.00
mm
1.299
in
33.00
mm
10.60
in·lb
7600.00
rpm
68514458617
MOL25C-HUB-1/4-NKW
1/4
in
MOL25C
No Keyway
0.650
in
16.50
mm
1.535
in
39.00
mm
17.70
in·lb
6100.00
rpm
68514458615
MOL25C-HUB-1/8-NKW
1/8
in
MOL25C
No Keyway
0.650
in
16.50
mm
1.535
in
39.00
mm
17.70
in·lb
6100.00
rpm
68514458107
MOL25C-HUB-3/8-NKW
3/8
in
MOL25C
No Keyway
0.650
in
16.50
mm
1.535
in
39.00
mm
17.70
in·lb
6100.00
rpm
68514458618
MOL25C-HUB-5/16-NKW
5/16
in
MOL25C
No Keyway
0.650
in
16.50
mm
1.535
in
39.00
mm
17.70
in·lb
6100.00
rpm
68514458121
MOL32C-HUB-1/2-NKW
1/2
in
MOL32C
No Keyway
0.748
in
19.00
mm
1.772
in
45
mm
39.80
in·lb
4800.00
rpm
68514458119
MOL32C-HUB-3/8-NKW
3/8
in
MOL32C
No Keyway
0.748
in
19.00
mm
1.772
in
45
mm
39.80
in·lb
4800.00
rpm
68514458120
MOL32C-HUB-7/16-NKW
7/16
in
MOL32C
No Keyway
0.748
in
19.00
mm
1.772
in
45
mm
39.80
in·lb
4800.00
rpm
Results 1 - 13 of 13
1
<