All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Oldham Style Couplings (MOL Series) > MOL Series - Oldham Clamp Style Coupling Hubs - Inch (Imperial) Bores > View Items  

MOL Series - Oldham Clamp Style Coupling Hubs - Inch (Imperial) Bores

Check up to five results to perform an action.


    The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.

    The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
    The MOL Coupling consists of two hubs and one center member.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size

Length thru Bore

Overall Coupling Length

Nominal Torque

Max Speed

68514458603 MOL16C-HUB-1/8-NKW 1/8 in MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458083 MOL16C-HUB-3/16-NKW 3/16 in MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458095 MOL20C-HUB-1/4-NKW 1/4 in MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458609 MOL20C-HUB-1/8-NKW 1/8 in MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458610 MOL20C-HUB-3/16-NKW 3/16 in MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458096 MOL20C-HUB-5/16-NKW 5/16 in MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458617 MOL25C-HUB-1/4-NKW 1/4 in MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458615 MOL25C-HUB-1/8-NKW 1/8 in MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458107 MOL25C-HUB-3/8-NKW 3/8 in MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458618 MOL25C-HUB-5/16-NKW 5/16 in MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458121 MOL32C-HUB-1/2-NKW 1/2 in MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458119 MOL32C-HUB-3/8-NKW 3/8 in MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458120 MOL32C-HUB-7/16-NKW 7/16 in MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
  Results 1 - 13 of 13 1