Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
Max Speed |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514458603 | Description N/A MOL16C-HUB-1/8-NKW | Bore Size N/A 1/8 in | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458083 | Description N/A MOL16C-HUB-3/16-NKW | Bore Size N/A 3/16 in | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458095 | Description N/A MOL20C-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458609 | Description N/A MOL20C-HUB-1/8-NKW | Bore Size N/A 1/8 in | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458610 | Description N/A MOL20C-HUB-3/16-NKW | Bore Size N/A 3/16 in | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458096 | Description N/A MOL20C-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458617 | Description N/A MOL25C-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458615 | Description N/A MOL25C-HUB-1/8-NKW | Bore Size N/A 1/8 in | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458107 | Description N/A MOL25C-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458618 | Description N/A MOL25C-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458121 | Description N/A MOL32C-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458119 | Description N/A MOL32C-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458120 | Description N/A MOL32C-HUB-7/16-NKW | Bore Size N/A 7/16 in | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |