All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Oldham Style Couplings (MOL Series)
>
MOL Series - Oldham Center Members (Inserts)
>
View Items
MOL Series - Oldham Center Members (Inserts)
Check up to five results to perform an action.
larger image
The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.
The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
The MOL Coupling consists of two hubs and one center member.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 4 of 4
1
Part Number
Description
Outside Diameter
Coupling Size
Overall Length
Nominal Torque
68514458075
MOL16-CENTER MEMBER
0.63
in
16.00
mm
MOL16
0.433
in
6.20
in·lb
68514458087
MOL20-CENTER MEMBER
0.787
in
20.00
mm
MOL20
0.551
in
10.60
in·lb
68514458099
MOL25-CENTER MEMBER
0.984
in
25.00
mm
MOL25
0.669
in
17.70
in·lb
68514458110
MOL32-CENTER MEMBER
1.260
in
32.00
mm
MOL32
0.787
in
39.80
in·lb
Results 1 - 4 of 4
1