Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Oldham Style Couplings (MOL Series) > MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

MOL Series - Oldham Clamp Style Coupling Hubs - Metric Bores

For CAD models and more information, click Directly on the part number below.


    The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.

    The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
    The MOL Coupling consists of two hubs and one center member.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size

Length thru Bore

Overall Coupling Length

Nominal Torque

Max Speed

68514458601 MOL16C-HUB-3MM-NKW 3.00 mm MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458602 MOL16C-HUB-4MM-NKW 4.00 mm MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458084 MOL16C-HUB-5MM-NKW 5.00 mm MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458085 MOL16C-HUB-6MM-NKW 6.00 mm MOL16C No Keyway 0.492 in
12.50
mm
1.142 in
29.00
mm
6.20 in·lb 9500.00 rpm
68514458606 MOL20C-HUB-3MM-NKW 3.00 mm MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458607 MOL20C-HUB-4MM-NKW 4.00 mm MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458608 MOL20C-HUB-5MM-NKW 5.00 mm MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458097 MOL20C-HUB-6MM-NKW 6.00 mm MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458098 MOL20C-HUB-8MM-NKW 8.00 mm MOL20C No Keyway 0.551 in
14.00
mm
1.299 in
33.00
mm
10.60 in·lb 7600.00 rpm
68514458613 MOL25C-HUB-5MM-NKW 5.00 mm MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458614 MOL25C-HUB-6MM-NKW 6.00 mm MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458108 MOL25C-HUB-8MM-NKW 8.00 mm MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458109 MOL25C-HUB-10MM-NKW 10.00 mm MOL25C No Keyway 0.650 in
16.50
mm
1.535 in
39.00
mm
17.70 in·lb 6100.00 rpm
68514458619 MOL32C-HUB-8MM-NKW 8.00 mm MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458122 MOL32C-HUB-10MM-NKW 10.00 mm MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458123 MOL32C-HUB-11MM-NKW 11.00 mm MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458124 MOL32C-HUB-12MM-NKW 12.00 mm MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
68514458980 MOL32C-HUB-14MM-NKW 14.00 mm MOL32C No Keyway 0.748 in
19.00
mm
1.772 in
45
mm
39.80 in·lb 4800.00 rpm
  Results 1 - 18 of 18 1 
<