Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
Max Speed |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514458601 | Description N/A MOL16C-HUB-3MM-NKW | Bore Size N/A 3.00 mm | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458602 | Description N/A MOL16C-HUB-4MM-NKW | Bore Size N/A 4.00 mm | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458084 | Description N/A MOL16C-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458085 | Description N/A MOL16C-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL16C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.492 in12.50 mm | Overall Coupling Length N/A 1.142 in29.00 mm | Nominal Torque N/A 6.20 in·lb | Max Speed N/A 9500.00 rpm |
Add To Cart
Request Quote |
|
| 68514458606 | Description N/A MOL20C-HUB-3MM-NKW | Bore Size N/A 3.00 mm | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458607 | Description N/A MOL20C-HUB-4MM-NKW | Bore Size N/A 4.00 mm | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458608 | Description N/A MOL20C-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458097 | Description N/A MOL20C-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458098 | Description N/A MOL20C-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL20C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.299 in33.00 mm | Nominal Torque N/A 10.60 in·lb | Max Speed N/A 7600.00 rpm |
Add To Cart
Request Quote |
|
| 68514458613 | Description N/A MOL25C-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458614 | Description N/A MOL25C-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458108 | Description N/A MOL25C-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458109 | Description N/A MOL25C-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MOL25C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.650 in16.50 mm | Overall Coupling Length N/A 1.535 in39.00 mm | Nominal Torque N/A 17.70 in·lb | Max Speed N/A 6100.00 rpm |
Add To Cart
Request Quote |
|
| 68514458619 | Description N/A MOL32C-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458122 | Description N/A MOL32C-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458123 | Description N/A MOL32C-HUB-11MM-NKW | Bore Size N/A 11.00 mm | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458124 | Description N/A MOL32C-HUB-12MM-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |
|
| 68514458980 | Description N/A MOL32C-HUB-14MM-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A MOL32C | Keyway Size N/A No Keyway | Length thru Bore N/A 0.748 in19.00 mm | Overall Coupling Length N/A 1.772 in45 mm | Nominal Torque N/A 39.80 in·lb | Max Speed N/A 4800.00 rpm |
Add To Cart
Request Quote |