All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Bellows Style Couplings (BWC & BWLC Series)
>
BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
>
View Items
BWC Series - Bellows Clamp Style Couplings - Inch (Imperial) Bores
Check up to five results to perform an action.
The BWC (Bellows Clamp) Series coupling provides a new range of coupling options with the high torsional stiffness. The higher torsional stiffness provides the benefit of accuracy and repeatability in motion control applications. The BWC series coupling features aluminum hubs and corrosion resistant steel bellow.
The compact design also offers the benefit of low inertia. The BWC Series also has a torque capacity of up to 89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes clamping style hubs that provide easy installation and removal of the coupling. The bellows design also offers up to .016 inches of axial misalignment, with low reactionary loading on bearings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 21 of 21
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476989
BWC21-CP-1/4X1/4
0.250
in
0.250
in
BWC21
0.827
in
21.000
mm
No Keyway
0.591
in
15.00
mm
3.54
in·lb
68514476940
BWC21-CP-3/16X3/16
0.188
in
0.188
in
BWC21
0.827
in
21.000
mm
No Keyway
0.591
in
15.00
mm
3.54
in·lb
68514476992
BWC23-CP-1/4X1/4
0.250
in
0.250
in
BWC23
0.906
in
23.000
mm
No Keyway
0.591
in
15.00
mm
7.97
in·lb
68514476941
BWC23-CP-3/16X3/16
0.188
in
0.188
in
BWC23
0.906
in
23.000
mm
No Keyway
0.591
in
15.00
mm
7.97
in·lb
68514476944
BWC26-CP-1/4X1/4
0.250
in
0.250
in
BWC26
1.024
in
26.000
mm
No Keyway
0.748
in
19.00
mm
13.28
in·lb
68514476943
BWC26-CP-3/16X1/4
0.188
in
0.250
in
BWC26
1.024
in
26.000
mm
No Keyway
0.748
in
19.00
mm
13.28
in·lb
68514476942
BWC26-CP-3/16X3/16
0.188
in
0.188
in
BWC26
1.024
in
26.000
mm
No Keyway
0.748
in
19.00
mm
13.28
in·lb
68514476945
BWC32-CP-1/4X1/4
0.250
in
0.250
in
BWC32
1.260
in
32.00
mm
No Keyway
0.945
in
24.00
mm
17.70
in·lb
68514476947
BWC32-CP-1/4X3/8
0.250
in
0.375
in
BWC32
1.260
in
32.00
mm
No Keyway
0.945
in
24.00
mm
17.70
in·lb
68514476949
BWC32-CP-3/8X1/2
0.375
in
0.500
in
BWC32
1.260
in
32.00
mm
No Keyway
0.945
in
24.00
mm
17.70
in·lb
68514476948
BWC32-CP-3/8X3/8
0.375
in
0.375
in
BWC32
1.260
in
32.00
mm
No Keyway
0.945
in
24.00
mm
17.70
in·lb
68514476946
BWC32-CP-5/16X5/16
0.313
in
0.313
in
BWC32
1.260
in
32.00
mm
No Keyway
0.945
in
24.00
mm
17.70
in·lb
68514476950
BWC41-CP-1/2X1/2
0.500
in
0.500
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514476951
BWC41-CP-1/2X5/8
0.500
in
0.625
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514476958
BWC41-CP-1/4X1/4
0.250
in
0.250
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514476956
BWC41-CP-3/8X1/2
0.375
in
0.500
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514476957
BWC41-CP-5/16X5/16
0.313
in
0.313
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514476952
BWC41-CP-5/8X5/8
0.625
in
0.625
in
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514477001
BWC47-CP-1/2X1/2
0.500
in
0.500
in
BWC47
1.850
in
47.000
mm
No Keyway
1.575
in
40.00
mm
88.50
in·lb
68514477002
BWC47-CP-1/2X5/8
0.500
in
0.625
in
BWC47
1.850
in
47.000
mm
No Keyway
1.575
in
40.00
mm
88.50
in·lb
68514477003
BWC47-CP-5/8X5/8
0.625
in
0.625
in
BWC47
1.850
in
47.000
mm
No Keyway
1.575
in
40.00
mm
88.50
in·lb
Results 1 - 21 of 21
1