Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514476989 | Description N/A BWC21-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
Add To Cart
Request Quote |
|
| 68514476940 | Description N/A BWC21-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
Add To Cart
Request Quote |
|
| 68514476992 | Description N/A BWC23-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
Add To Cart
Request Quote |
|
| 68514476941 | Description N/A BWC23-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
Add To Cart
Request Quote |
|
| 68514476944 | Description N/A BWC26-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
Add To Cart
Request Quote |
|
| 68514476943 | Description N/A BWC26-CP-3/16X1/4 | Bore A N/A 0.188 in | Bore B N/A 0.250 in | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
Add To Cart
Request Quote |
|
| 68514476942 | Description N/A BWC26-CP-3/16X3/16 | Bore A N/A 0.188 in | Bore B N/A 0.188 in | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
Add To Cart
Request Quote |
|
| 68514476945 | Description N/A BWC32-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A BWC32 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.945 in24.00 mm | Nominal Torque N/A 17.70 in·lb |
Add To Cart
Request Quote |
|
| 68514476947 | Description N/A BWC32-CP-1/4X3/8 | Bore A N/A 0.250 in | Bore B N/A 0.375 in | Coupling Size N/A BWC32 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.945 in24.00 mm | Nominal Torque N/A 17.70 in·lb |
Add To Cart
Request Quote |
|
| 68514476949 | Description N/A BWC32-CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A BWC32 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.945 in24.00 mm | Nominal Torque N/A 17.70 in·lb |
Add To Cart
Request Quote |
|
| 68514476948 | Description N/A BWC32-CP-3/8X3/8 | Bore A N/A 0.375 in | Bore B N/A 0.375 in | Coupling Size N/A BWC32 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.945 in24.00 mm | Nominal Torque N/A 17.70 in·lb |
Add To Cart
Request Quote |
|
| 68514476946 | Description N/A BWC32-CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A BWC32 | Overall Length N/A 1.260 in32.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.945 in24.00 mm | Nominal Torque N/A 17.70 in·lb |
Add To Cart
Request Quote |
|
| 68514476950 | Description N/A BWC41-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514476951 | Description N/A BWC41-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514476958 | Description N/A BWC41-CP-1/4X1/4 | Bore A N/A 0.250 in | Bore B N/A 0.250 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514476956 | Description N/A BWC41-CP-3/8X1/2 | Bore A N/A 0.375 in | Bore B N/A 0.500 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514476957 | Description N/A BWC41-CP-5/16X5/16 | Bore A N/A 0.313 in | Bore B N/A 0.313 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514476952 | Description N/A BWC41-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
|
| 68514477001 | Description N/A BWC47-CP-1/2X1/2 | Bore A N/A 0.500 in | Bore B N/A 0.500 in | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
Add To Cart
Request Quote |
|
| 68514477002 | Description N/A BWC47-CP-1/2X5/8 | Bore A N/A 0.500 in | Bore B N/A 0.625 in | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
Add To Cart
Request Quote |
|
| 68514477003 | Description N/A BWC47-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
Add To Cart
Request Quote |