All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Bellows Style Couplings (BWC & BWLC Series)
>
BWC Series - Bellows Clamp Style Couplings - Metric Bores
>
View Items
BWC Series - Bellows Clamp Style Couplings - Metric Bores
Check up to five results to perform an action.
The BWC (Bellows Clamp) Series coupling provides a new range of coupling options with the high torsional stiffness. The higher torsional stiffness provides the benefit of accuracy and repeatability in motion control applications. The BWC series coupling features aluminum hubs and corrosion resistant steel bellow.
The compact design also offers the benefit of low inertia. The BWC Series also has a torque capacity of up to 89 in-lbs, with a maximum bore capacity of .748 inches in diameter. The BWC utilizes clamping style hubs that provide easy installation and removal of the coupling. The bellows design also offers up to .016 inches of axial misalignment, with low reactionary loading on bearings.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 10 of 10
1
Part Number
Description
Bore A
Bore B
Coupling Size
Overall Length
Keyway Size
Outside Diameter
Nominal Torque
68514476990
BWC21-CP-3MMX3MM
3.00
mm
3.00
mm
BWC21
0.827
in
21.000
mm
No Keyway
0.591
in
15.00
mm
3.54
in·lb
68514476991
BWC21-CP-6MMX6MM
6.00
mm
6.00
mm
BWC21
0.827
in
21.000
mm
No Keyway
0.591
in
15.00
mm
3.54
in·lb
68514476993
BWC23-CP-4MMX4MM
4.00
mm
4.00
mm
BWC23
0.906
in
23.000
mm
No Keyway
0.591
in
15.00
mm
7.97
in·lb
68514476994
BWC23-CP-6MMX6MM
6.00
mm
6.00
mm
BWC23
0.906
in
23.000
mm
No Keyway
0.591
in
15.00
mm
7.97
in·lb
68514476995
BWC26-CP-6MMX8MM
6.00
mm
8.00
mm
BWC26
1.024
in
26.000
mm
No Keyway
0.748
in
19.00
mm
13.28
in·lb
68514476996
BWC26-CP-8MMX8MM
8.00
mm
8.00
mm
BWC26
1.024
in
26.000
mm
No Keyway
0.748
in
19.00
mm
13.28
in·lb
68514476999
BWC41-CP-6MMX6MM
6.00
mm
6.00
mm
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514477000
BWC41-CP-8MMX8MM
8.00
mm
8.00
mm
BWC41
1.614
in
41.000
mm
No Keyway
1.260
in
32.00
mm
39.83
in·lb
68514477005
BWC47-CP-10MMX12MM
10.00
mm
12.00
mm
BWC47
1.850
in
47.000
mm
No Keyway
1.575
in
40.00
mm
88.50
in·lb
68514477004
BWC47-CP-8MMX8MM
8.00
mm
8.00
mm
BWC47
1.850
in
47.000
mm
No Keyway
1.575
in
40.00
mm
88.50
in·lb
Results 1 - 10 of 10
1