Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514476990 | Description N/A BWC21-CP-3MMX3MM | Bore A N/A 3.00 mm | Bore B N/A 3.00 mm | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
Add To Cart
Request Quote |
| 68514476991 | Description N/A BWC21-CP-6MMX6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC21 | Overall Length N/A 0.827 in21.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 3.54 in·lb |
Add To Cart
Request Quote |
| 68514476993 | Description N/A BWC23-CP-4MMX4MM | Bore A N/A 4.00 mm | Bore B N/A 4.00 mm | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
Add To Cart
Request Quote |
| 68514476994 | Description N/A BWC23-CP-6MMX6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC23 | Overall Length N/A 0.906 in23.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.591 in15.00 mm | Nominal Torque N/A 7.97 in·lb |
Add To Cart
Request Quote |
| 68514476995 | Description N/A BWC26-CP-6MMX8MM | Bore A N/A 6.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
Add To Cart
Request Quote |
| 68514476996 | Description N/A BWC26-CP-8MMX8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC26 | Overall Length N/A 1.024 in26.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 0.748 in19.00 mm | Nominal Torque N/A 13.28 in·lb |
Add To Cart
Request Quote |
| 68514476999 | Description N/A BWC41-CP-6MMX6MM | Bore A N/A 6.00 mm | Bore B N/A 6.00 mm | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
| 68514477000 | Description N/A BWC41-CP-8MMX8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC41 | Overall Length N/A 1.614 in41.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.260 in32.00 mm | Nominal Torque N/A 39.83 in·lb |
Add To Cart
Request Quote |
| 68514477005 | Description N/A BWC47-CP-10MMX12MM | Bore A N/A 10.00 mm | Bore B N/A 12.00 mm | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
Add To Cart
Request Quote |
| 68514477004 | Description N/A BWC47-CP-8MMX8MM | Bore A N/A 8.00 mm | Bore B N/A 8.00 mm | Coupling Size N/A BWC47 | Overall Length N/A 1.850 in47.000 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.575 in40.00 mm | Nominal Torque N/A 88.50 in·lb |
Add To Cart
Request Quote |