68514476985
Description
N/A BWLC63-CP-1"X1"
Bore A
N/A 1.000 in
Bore B
N/A 1.000 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476960
Description
N/A BWLC63-CP-1/2X1/2
Bore A
N/A 0.500 in
Bore B
N/A 0.500 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476961
Description
N/A BWLC63-CP-1/2X5/8
Bore A
N/A 0.500 in
Bore B
N/A 0.625 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476981
Description
N/A BWLC63-CP-1/4X1/2
Bore A
N/A 0.250 in
Bore B
N/A 0.500 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476984
Description
N/A BWLC63-CP-3/4X1"
Bore A
N/A 0.750 in
Bore B
N/A 1.000 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476983
Description
N/A BWLC63-CP-3/4X3/4
Bore A
N/A 0.750 in
Bore B
N/A 0.429 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476959
Description
N/A BWLC63-CP-3/8X3/8
Bore A
N/A 0.375 in
Bore B
N/A 0.375 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476982
Description
N/A BWLC63-CP-5/8X3/4
Bore A
N/A 0.625 in
Bore B
N/A 0.750 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476962
Description
N/A BWLC63-CP-5/8X5/8
Bore A
N/A 0.625 in
Bore B
N/A 0.625 in
Coupling Size
N/A BWLC63
Overall Length
N/A 2.480 in 63.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 1.772 in 45 mm
Nominal Torque
N/A 159.00 in·lb
Add To Cart
Request Quote
68514476963
Description
N/A BWLC65-CP-1/2X1/2
Bore A
N/A 0.500 in
Bore B
N/A 0.500 in
Coupling Size
N/A BWLC65
Overall Length
N/A 2.559 in 65.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.205 in 56.00 mm
Nominal Torque
N/A 266.00 in·lb
Add To Cart
Request Quote
68514476964
Description
N/A BWLC65-CP-1/2X5/8
Bore A
N/A 0.500 in
Bore B
N/A 0.625 in
Coupling Size
N/A BWLC65
Overall Length
N/A 2.559 in 65.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.205 in 56.00 mm
Nominal Torque
N/A 266.00 in·lb
Add To Cart
Request Quote
68514476967
Description
N/A BWLC65-CP-3/4X3/4
Bore A
N/A 0.750 in
Bore B
N/A 0.750 in
Coupling Size
N/A BWLC65
Overall Length
N/A 2.559 in 65.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.205 in 56.00 mm
Nominal Torque
N/A 266.00 in·lb
Add To Cart
Request Quote
68514476966
Description
N/A BWLC65-CP-5/8X3/4
Bore A
N/A 0.625 in
Bore B
N/A 0.750 in
Coupling Size
N/A BWLC65
Overall Length
N/A 2.559 in 65.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.205 in 56.00 mm
Nominal Torque
N/A 266.00 in·lb
Add To Cart
Request Quote
68514476965
Description
N/A BWLC65-CP-5/8X5/8
Bore A
N/A 0.625 in
Bore B
N/A 0.625 in
Coupling Size
N/A BWLC65
Overall Length
N/A 2.559 in 65.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.205 in 56.00 mm
Nominal Torque
N/A 266.00 in·lb
Add To Cart
Request Quote
68514476970
Description
N/A BWLC78-CP-1"X1"
Bore A
N/A 1.000 in
Bore B
N/A 1.000 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476971
Description
N/A BWLC78-CP-1"X1-1/4
Bore A
N/A 1.000 in
Bore B
N/A 1.250 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476972
Description
N/A BWLC78-CP-1-1/4X1-1/4
Bore A
N/A 1.250 in
Bore B
N/A 1.250 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476973
Description
N/A BWLC78-CP-1-3/8X1-3/8
Bore A
N/A 1.375 in
Bore B
N/A 1.375 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476969
Description
N/A BWLC78-CP-3/4X1"
Bore A
N/A 0.750 in
Bore B
N/A 1.000 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476968
Description
N/A BWLC78-CP-3/4X3/4
Bore A
N/A 0.750 in
Bore B
N/A 0.750 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514477013
Description
N/A BWLC78-CP-5/8X5/8
Bore A
N/A 0.625 in
Bore B
N/A 0.625 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514477014
Description
N/A BWLC78-CP-5/8X7/8
Bore A
N/A 0.625 in
Bore B
N/A 0.875 in
Coupling Size
N/A BWLC78
Overall Length
N/A 3.071 in 78 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 2.598 in 66.00 mm
Nominal Torque
N/A 531.00 in·lb
Add To Cart
Request Quote
68514476976
Description
N/A BWLC91-CP-1"X1"
Bore A
N/A 1.000 in
Bore B
N/A 1.000 in
Coupling Size
N/A BWLC91
Overall Length
N/A 3.583 in 91.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 3.228 in 82.00 mm
Nominal Torque
N/A 1328.00 in·lb
Add To Cart
Request Quote
68514476980
Description
N/A BWLC91-CP-1-1/2X1-1/2
Bore A
N/A 1.500 in
Bore B
N/A 1.500 in
Coupling Size
N/A BWLC91
Overall Length
N/A 3.583 in 91.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 3.228 in 82.00 mm
Nominal Torque
N/A 1328.00 in·lb
Add To Cart
Request Quote
68514476977
Description
N/A BWLC91-CP-1-1/4X1-1/4
Bore A
N/A 1.250 in
Bore B
N/A 1.250 in
Coupling Size
N/A BWLC91
Overall Length
N/A 3.583 in 91.000 mm
Keyway Size
N/A No Keyway
Outside Diameter
N/A 3.228 in 82.00 mm
Nominal Torque
N/A 1328.00 in·lb
Add To Cart
Request Quote