All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Bellows Style Couplings (BWC & BWLC Series) > BWLC Series - Bellows Clamp Style Couplings - Metric Bores > View Items  

BWLC Series - Bellows Clamp Style Couplings - Metric Bores

Check up to five results to perform an action.


    The BWLC (Bellows Clamp) Series coupling specifically addresses higher torque and bore capacities in the area of motion control. The BWLC Series offers the highest amount of torsional stiffness for accuracy and repeatability. The BWLC Series coupling features a corrosion resistant steel bellow and aluminum or steel hubs.

    The BWLC Series also has a torque capacity of up to 1,328 in-lbs, with a maximum bore capacity of 1.574 inches in diameter. The larger size of the BWLC allows for a greater amount of axial misalignment of .020 inches, with low reactionary loading on bearings.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 9 of 9 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477008 BWLC63-CP-10MMX20MM 10.00 mm 20.00 mm BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514477007 BWLC63-CP-20MMX20MM 20.00 mm 20.00 mm BWLC63 2.480 in
63.000
mm
No Keyway 1.772 in
45
mm
159.00 in·lb
68514477012 BWLC65-CP-10MMX20MM 10.00 mm 20.00 mm BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514477010 BWLC65-CP-20MMX22MM 20.00 mm 22.00 mm BWLC65 2.559 in
65.000
mm
No Keyway 2.205 in
56.00
mm
266.00 in·lb
68514477015 BWLC78-CP-15MMX15MM 15.00 mm 15.00 mm BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514477016 BWLC78-CP-25MMX25MM 25.00 mm 25.00 mm BWLC78 3.071 in
78
mm
No Keyway 2.598 in
66.00
mm
531.00 in·lb
68514477017 BWLC91-CP-20MMX22MM 20.00 mm 22.00 mm BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514477018 BWLC91-CP-22MMX35MM 22.00 mm 35.00 mm BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
68514477021 BWLC91-CP-35MMX35MM 35.00 mm 35.00 mm BWLC91 3.583 in
91.000
mm
No Keyway 3.228 in
82.00
mm
1328.00 in·lb
  Results 1 - 9 of 9 1