Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 99000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9300HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 110 lbf489 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 110040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9300HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 310 lbf1379 N | Limiting Speed (Grease) (per row) N/A 82500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |