Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRDUL N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRTUL N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRQUL N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRSUM N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRDUM N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
3MMVC9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A 25 º N/A
2MMV9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A 15 º N/A
2MMVC9302HXCRTUM N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A 15 º N/A
3MMV9302HXCRQUM N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A 25 º N/A
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »