Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Add To Cart
Request Quote
226 - 250 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »