Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMV9122HXCRQUL | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRQUL | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRQUL | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRQUL | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRSUM | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRSUM | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRSUM | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRSUM | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRDUM | N/A Duplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRDUM | N/A Duplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRDUM | N/A Duplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRDUM | N/A Duplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRTUM | N/A Triplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRTUM | N/A Triplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRTUM | N/A Triplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRTUM | N/A Triplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRSUH | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|
| 3MMVC9122HXCRSUH | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm | N/A 25 º |
N/A
|
| 2MMV9122HXCRSUH | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm | N/A 15 º |
N/A
|
| 2MMVC9122HXCRSUH | N/A Single | N/A 110 mm | N/A 6.6929 in170 mm | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm | N/A 15 º |
N/A
|
| 3MMV9122HXCRDUH | N/A Duplex | N/A 110 mm | N/A 6.6929 in170 mm | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm | N/A 25 º |
N/A
|