Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2551 - 2575 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A CAD Add To Cart
Request Quote
2551 - 2575 of 2670 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »