Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2626 - 2650 of 2670 | Results Per Page | View | Unit of Measure
« 106 107 
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A
2MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A
3MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A
3MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A
2626 - 2650 of 2670 | Results Per Page | View | Unit of Measure
« 106 107