Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9328HXCRSUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |