Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9328HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9328HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 10500 lbf46700 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 8300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9328HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 9340 lbf41540 N | Ce - Dynamic Radial Rating (per row) N/A 12100 lbf53820 N | Limiting Speed (Grease) (per row) N/A 9960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9328HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 9780 lbf43501 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 8200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9328HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 7.4803 in190 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 8710 lbf38742 N | Ce - Dynamic Radial Rating (per row) N/A 11400 lbf50707 N | Limiting Speed (Grease) (per row) N/A 9000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |