COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
251 - 275 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 79500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 450 lbf2010 N N/A 1120 lbf4980 N N/A 57900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 400 lbf1790 N N/A 1120 lbf4980 N N/A 69480 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
251 - 275 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »