Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
501 - 550 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9304HXCRTUH N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9304HXVVSULFS637 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9304HX DUL N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60240 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9304HXVVSULFS637 N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9304HX SUL N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRSUL N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRSUL N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRSUL N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRSUL N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRDUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRDUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRDUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRDUL N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRTUL N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRTUL N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRTUL N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRTUL N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRSUM N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRSUM N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRSUM N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRSUM N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRDUM N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRDUM N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRDUM N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRDUM N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRTUM N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRTUM N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRTUM N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRTUM N/A Triplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRSUH N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRSUH N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9104HXCRSUH N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 840 lbf3740 N N/A 1960 lbf8730 N N/A 48900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9104HXCRSUH N/A Single N/A 20 mm N/A 1.6535 in42 mm N/A 750 lbf3330 N N/A 1960 lbf8730 N N/A 58700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9104HXCRDUH N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 800 lbf3570 N N/A 1880 lbf8370 N N/A 44000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9104HXCRDUH N/A Duplex N/A 20 mm N/A 1.6535 in42 mm N/A 710 lbf3180 N N/A 1880 lbf8370 N N/A 52800 rpm N/A 25 º N/A CAD Icon (for items table)
501 - 550 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »