Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 50 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRTUM N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRTUM N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRTUM N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRTUM N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRQUM N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRQUM N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRQUM N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRQUM N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRSUH N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRSUH N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRSUH N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRSUH N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRDUH N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRDUH N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRDUH N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRDUH N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRTUH N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRTUH N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRTUH N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRTUH N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9300HXCRQUH N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9300HXCRQUH N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9300HXCRQUH N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXCRQUH N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9300HXVVDULFS637 N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9300HXVVSULFS637 N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A 15 º N/A CAD Icon (for items table)
1 - 50 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »