Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRSUM | Rows per Set N/A Single | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 400 lbf1790 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 69480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 470 lbf2110 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 64300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9102HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 420 lbf1880 N | Ce - Dynamic Radial Rating (per row) N/A 1170 lbf5210 N | Limiting Speed (Grease) (per row) N/A 77100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9102HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.2598 in32 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 450 lbf2010 N | Ce - Dynamic Radial Rating (per row) N/A 1120 lbf4980 N | Limiting Speed (Grease) (per row) N/A 57900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |