Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMVC9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 69480 rpm | N/A 25 º |
N/A
|
| 2MMV9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 470 lbf2110 N | N/A 1170 lbf5210 N | N/A 64300 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 3MMV9102HXCRSUH | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 450 lbf2010 N | N/A 1120 lbf4980 N | N/A 57900 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXCRSUH | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 69480 rpm | N/A 25 º |
N/A
|
| 2MMV9102HXCRSUH | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 470 lbf2110 N | N/A 1170 lbf5210 N | N/A 64300 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXCRSUH | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 3MMV9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 450 lbf2010 N | N/A 1120 lbf4980 N | N/A 57900 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 69480 rpm | N/A 25 º |
N/A
|
| 2MMV9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 470 lbf2110 N | N/A 1170 lbf5210 N | N/A 64300 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 3MMV9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 450 lbf2010 N | N/A 1120 lbf4980 N | N/A 57900 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 69480 rpm | N/A 25 º |
N/A
|
| 2MMV9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 470 lbf2110 N | N/A 1170 lbf5210 N | N/A 64300 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 3MMV9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 450 lbf2010 N | N/A 1120 lbf4980 N | N/A 57900 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 69480 rpm | N/A 25 º |
N/A
|
| 2MMV9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 470 lbf2110 N | N/A 1170 lbf5210 N | N/A 64300 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 3MMVC9102HXVVSUMFS637 | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 76000 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXVVSULFS637 | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 76000 rpm | N/A 25 º |
N/A
|
| 3MMVC9102HXVVDUMFS637 | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 400 lbf1790 N | N/A 1120 lbf4980 N | N/A 76000 rpm | N/A 25 º |
N/A
|
| 3MMV9102HXVVSULFS934 | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 450 lbf2010 N | N/A 1120 lbf4980 N | N/A 57900 rpm | N/A 25 º |
N/A
|
| 2MMVC9102HXVVSUMFS637 | N/A Single | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|
| 2MMVC9102HXVVDUMFS637 | N/A Duplex | N/A 15 mm | N/A 1.2598 in32 mm | N/A 420 lbf1880 N | N/A 1170 lbf5210 N | N/A 77100 rpm | N/A 15 º |
N/A
|