Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
601 - 650 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9305HXCRDUM N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRDUM N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRDUM N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRTUM N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRTUM N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRTUM N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRTUM N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRSUH N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRSUH N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRSUH N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRSUH N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRDUH N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRDUH N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRDUH N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRDUH N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRTUH N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRTUH N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRTUH N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRTUH N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50160 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9305HXVVSULFS637 N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9305HX SUL N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 950 lbf4240 N N/A 2070 lbf9190 N N/A 40700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 1.8504 in47 mm N/A 850 lbf3770 N N/A 2070 lbf9190 N N/A 48800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 910 lbf4030 N N/A 1970 lbf8760 N N/A 40200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9105HXCRSUM N/A Single N/A 25 mm N/A 1.8504 in47 mm N/A 810 lbf3590 N N/A 1970 lbf8760 N N/A 43920 rpm N/A 25 º N/A CAD Icon (for items table)
601 - 650 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »