Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
701 - 750 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9306HXCRDUL N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRDUL N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRDUL N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRTUL N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRTUL N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRTUL N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRTUL N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRQUL N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRSUM N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRSUM N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRSUM N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRSUM N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRDUM N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRDUM N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRDUM N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRDUM N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRTUM N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRTUM N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRTUM N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRTUM N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRQUM N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRSUH N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRSUH N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRSUH N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRSUH N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRDUH N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRDUH N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRDUH N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRDUH N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRTUH N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRTUH N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRTUH N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRTUH N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXCRQUH N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9306HXCRQUH N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9306HXCRQUH N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXCRQUH N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9306HXVVDULFS637 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 42800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9306HXVVDULFS637 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 35600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9306HXVVDULFS637 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HXVVDULFS637 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9306HX SUL N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9106HXCRSUL N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9106HXCRSUL N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A 25 º N/A CAD Icon (for items table)
701 - 750 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »