Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
851 - 900 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9307HXCRDUH N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9307HXCRDUH N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXCRDUH N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9307HXCRTUH N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXCRTUH N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9307HXCRTUH N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXCRTUH N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9307HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9307HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXCRQUH N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9307HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 36400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9307HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9307HXVVDULFS934 N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HX SUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9307HX DUL N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9307HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9307HX SUL N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRSUL N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRSUL N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRSUL N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRSUL N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRDUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRDUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRDUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRDUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRTUL N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRTUL N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRTUL N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRTUL N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRQUL N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRQUL N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRQUL N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRQUL N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRSUM N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRSUM N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRSUM N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRSUM N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRDUM N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRDUM N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRDUM N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRDUM N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRTUM N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRTUM N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRTUM N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRTUM N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9107HXCRQUM N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9107HXCRQUM N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9107HXCRQUM N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9107HXCRQUM N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A CAD Icon (for items table)
851 - 900 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »