Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
451 - 475 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9103HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A 15 º N/A
2MMVC9103HX DUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A 15 º N/A
2MMV9103HXVVSUMFS934 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A
2MMV9103HXVVSUMFS637 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A
2MMV9103HXVVSULFS637 N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A
2MMV9103HXVVDUMFS934 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A
2MMV9103HXVVDUMFS637 N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A
3MMV9304HXCRSUL N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A
3MMVC9304HXCRSUL N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A
2MMV9304HXCRSUL N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A
2MMVC9304HXCRSUL N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A
3MMV9304HXCRDUL N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A
3MMVC9304HXCRDUL N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A
2MMV9304HXCRDUL N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A
2MMVC9304HXCRDUL N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A
3MMV9304HXCRTUL N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A
3MMVC9304HXCRTUL N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A
2MMV9304HXCRTUL N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A
2MMVC9304HXCRTUL N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A
3MMV9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A
3MMVC9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A
2MMV9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A 15 º N/A
2MMVC9304HXCRQUL N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A 15 º N/A
3MMV9304HXCRSUM N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A 25 º N/A
3MMVC9304HXCRSUM N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A 25 º N/A
451 - 475 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »