COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
451 - 475 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.4567 in37 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 380 lbf1690 N N/A 790 lbf3520 N N/A 50200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.4567 in37 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 340 lbf1510 N N/A 790 lbf3520 N N/A 60200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 360 lbf1601 N N/A 750 lbf3336 N N/A 45200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.4567 in37 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 320 lbf1423 N N/A 750 lbf3336 N N/A 54240 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
451 - 475 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »