Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A CAD Add To Cart
Request Quote
26 - 50 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »