Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
951 - 1000 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRSUM N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRSUM N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRSUM N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRSUM N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRDUM N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRDUM N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 27800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRDUM N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRDUM N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRTUM N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRTUM N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRTUM N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRTUM N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRSUH N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRSUH N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRSUH N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRSUH N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRDUH N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRDUH N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRDUH N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRDUH N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRTUH N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRTUH N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRTUH N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRTUH N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9308HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9308HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9308HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9308HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9308HXVVDULFS934 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9308HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVDULFS937 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVDULFS934 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9308HXVVDUL A4517 N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
951 - 1000 of 2670 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »