Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9304HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 340 lbf1510 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 60200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1601 N | Ce - Dynamic Radial Rating (per row) N/A 750 lbf3336 N | Limiting Speed (Grease) (per row) N/A 45200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9304HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1423 N | Ce - Dynamic Radial Rating (per row) N/A 750 lbf3336 N | Limiting Speed (Grease) (per row) N/A 54240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 380 lbf1690 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 340 lbf1510 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 60200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9304HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1601 N | Ce - Dynamic Radial Rating (per row) N/A 750 lbf3336 N | Limiting Speed (Grease) (per row) N/A 45200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 340 lbf1510 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 60200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 340 lbf1510 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 60200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9304HX DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 340 lbf1510 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 60240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 380 lbf1690 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 380 lbf1690 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9304HX SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.4567 in37 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 380 lbf1690 N | Ce - Dynamic Radial Rating (per row) N/A 790 lbf3520 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXCRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 800 lbf3570 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9104HXCRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 710 lbf3180 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9104HXCRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 840 lbf3740 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXCRSUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 750 lbf3330 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 58700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 800 lbf3570 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9104HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 710 lbf3180 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9104HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 840 lbf3740 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 750 lbf3330 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 58700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 800 lbf3570 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9104HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 710 lbf3180 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 52800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9104HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 840 lbf3740 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 48900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9104HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 750 lbf3330 N | Ce - Dynamic Radial Rating (per row) N/A 1960 lbf8730 N | Limiting Speed (Grease) (per row) N/A 58700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9104HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 800 lbf3570 N | Ce - Dynamic Radial Rating (per row) N/A 1880 lbf8370 N | Limiting Speed (Grease) (per row) N/A 44000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |