Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1001 - 1050 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9108HXCRDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9108HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9108HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9108HXCRQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXVVSULFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXVVQUMFS637 N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HXVVDULFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9108HX DUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9108HXVVDUMFS545 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A 25 º N/A CAD Icon (for items table)
1001 - 1050 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »