Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1151 - 1200 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9109HXCRDUH N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRDUH N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9109HXCRDUH N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRDUH N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9109HXCRTUH N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRTUH N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9109HXCRTUH N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRTUH N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9109HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9109HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRQUH N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9109HXVVSUMFS637 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXVVSULFS934 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXVVSULFS637 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXVVDUMFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9109HXVVDULFS934 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXVVSUMFS637 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXVVQULFS637 N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXVVDUMFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9109HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9109HXVVSULFS637 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HXCRDULFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9109HX DUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28680 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXVVSUMFS934 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXVVSUMFS637 N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXVVDUMFS934 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXVVDUMFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HXVVDULFS637 N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9109HX DUL N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9310HXCRSUL N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9310HXCRSUL N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9310HXCRSUL N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9310HXCRSUL N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9310HXCRDUL N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9310HXCRDUL N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9310HXCRDUL N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9310HXCRDUL N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9310HXCRTUL N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9310HXCRTUL N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9310HXCRTUL N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9310HXCRTUL N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9310HXCRQUL N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9310HXCRSUM N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9310HXCRSUM N/A Single N/A 50 mm N/A 2.8346 in72 mm N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A 15 º N/A CAD Icon (for items table)
1151 - 1200 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »