Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
601 - 625 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 25 mm N/A 1.6535 in42 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 25 mm N/A 1.6535 in42 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 460 lbf2050 N N/A 850 lbf3800 N N/A 41800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 410 lbf1820 N N/A 850 lbf3800 N N/A 50200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 430 lbf1913 N N/A 810 lbf3603 N N/A 37600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 25 mm N/A 1.6535 in42 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 390 lbf1735 N N/A 810 lbf3603 N N/A 45120 rpm N/A CAD Add To Cart
Request Quote
601 - 625 of 2670 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »