Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9105HXCRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9105HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 850 lbf3770 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 48800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 910 lbf4030 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 40200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 810 lbf3590 N | Ce - Dynamic Radial Rating (per row) N/A 1970 lbf8760 N | Limiting Speed (Grease) (per row) N/A 43920 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9105HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 950 lbf4240 N | Ce - Dynamic Radial Rating (per row) N/A 2070 lbf9190 N | Limiting Speed (Grease) (per row) N/A 40700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |