Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1351 - 1400 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9311HXCRTUH N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9311HXCRTUH N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9311HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9311HXVVSULFS637 N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9311HXVVDULFS934 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9311HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9311HXVVTUMFS637 N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9311HXVVSULFS637 N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9311HXVVDULFS934 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9311HXVVSULFS637 N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9311HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRSUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRSUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRSUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRSUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRDUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRDUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRDUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRDUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRTUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRTUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRTUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRTUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
1351 - 1400 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »