Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
701 - 725 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 25 º N/A Ceramic N/A 440 lbf1957 N N/A 860 lbf3825 N N/A 38760 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.0629 in27 mm N/A 15 º N/A Ceramic N/A 480 lbf2135 N N/A 910 lbf4050 N N/A 43080 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 540 lbf2402 N N/A 910 lbf4050 N N/A 35900 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 500 lbf2224 N N/A 860 lbf3825 N N/A 32300 rpm N/A CAD Add To Cart
Request Quote
701 - 725 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »