Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1401 - 1450 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRDUH N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRTUH N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXCRQUH N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 22300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 18600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 15100 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVSUMFS934 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVSUMFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVSULFS637 N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVDUMFS934 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVDUMFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HXVVDULFS637 N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HX SUL N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9111HX DUL N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9312HXCRSUL N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRSUL N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRSUL N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRSUL N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRDUL N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRDUL N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRDUL N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRDUL N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRTUL N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRTUL N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRTUL N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRTUL N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRSUM N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRSUM N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
1401 - 1450 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »