Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 150 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9100HXVVSULFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9100HXVVDULFS637 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9100HXVVSUMFS934 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVSUMFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVSULFS934 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVSULFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVDUMFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVDUMFS637 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVDULFS934 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9100HXVVDULFS637 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9100HXVVSUMFS637 N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9100HXVVDUMFS637 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9100HXVVDULFS637 N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9100HX SUL N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9100HX DUL N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRSUL N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRSUL N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRSUL N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRSUL N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRDUL N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRDUL N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRDUL N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRDUL N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A 15 º N/A CAD Icon (for items table)
101 - 150 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »