Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1451 - 1500 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9312HXCRSUM N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRSUM N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRDUM N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRDUM N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRDUM N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRDUM N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRTUM N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRTUM N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRTUM N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRTUM N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRSUH N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRSUH N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRSUH N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRSUH N/A Single N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRDUH N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRDUH N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRDUH N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRDUH N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRTUH N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRTUH N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRTUH N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRTUH N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9312HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9312HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9312HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9312HXVVDULFS637 N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 22800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9312HXVVTUMFS545 N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 19000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9312HXVVDUMFS545 N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 19000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9312HXVVDULFS637 N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRSUL N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRSUL N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRSUL N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRSUL N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRDUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRDUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRDUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRDUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRTUL N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRTUL N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRTUL N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRTUL N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRQUL N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
1451 - 1500 of 2670 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »