Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9106HXCRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9106HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |