Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1501 - 1550 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRSUM N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRDUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRTUM N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRQUM N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRSUH N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRDUH N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRTUH N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXCRQUH N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXVVQUMFS637 N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 20700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 17300 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HXVVDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HX DUM N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9112HX DUL N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXVVSUMFS934 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXVVSUMFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXVVSULFS637 N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXVVDUMFS934 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXVVDUMFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9112HXDULFS637 N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A 15 º N/A CAD Icon (for items table)
1501 - 1550 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »