Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
776 - 800 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 1260 lbf5600 N N/A 2550 lbf11300 N N/A 33200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 36240 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 1320 lbf5850 N N/A 2680 lbf11900 N N/A 33600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1170 lbf5210 N N/A 2680 lbf11900 N N/A 40300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1120 lbf4990 N N/A 2550 lbf11300 N N/A 39800 rpm N/A CAD Add To Cart
Request Quote
776 - 800 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »