Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1601 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9313HXVVSULFS637 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 17700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9313HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 17700 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9313HXVVSULFS637 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVSULFS637 N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9313HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRSUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRSUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRSUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRSUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRDUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRDUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRDUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRDUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRSUM N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRSUM N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRSUM N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRSUM N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRDUM N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRDUM N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRDUM N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRDUM N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRTUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRTUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRTUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRTUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRQUM N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRQUM N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRQUM N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRQUM N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRDUH N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRDUH N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRDUH N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRDUH N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9113HXCRTUH N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9113HXCRTUH N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9113HXCRTUH N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9113HXCRTUH N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
1601 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »