Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9307HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9307HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9307HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 36400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HX SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HX DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HX SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |