Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1701 - 1750 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9314HXCRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9314HXCRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9314HXCRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXCRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9314HXCRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9314HXCRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9314HXCRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXCRSUH N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9314HXCRDUH N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9314HXCRDUH N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9314HXCRDUH N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXCRDUH N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9314HXCRTUH N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9314HXCRTUH N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9314HXCRTUH N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXCRTUH N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9314HXCRQUH N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9314HXCRQUH N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9314HXCRQUH N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXCRQUH N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXVVSULFS934 N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9314HXVVDULFS637 N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9314HXVVSULFS637 N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 16300 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9314HX DUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9314HX DUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19680 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9314HX DUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
1701 - 1750 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »