Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
876 - 900 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 1.6536 in42 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 1670 lbf7430 N N/A 3220 lbf14300 N N/A 26800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 1490 lbf6620 N N/A 3220 lbf14300 N N/A 32160 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A CAD Add To Cart
Request Quote
876 - 900 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »